HUBBELL
KIL_F_ZS108-EX_Angled
* Representative image
KIL_F_ZS108-EX_Angled

ZS511 - 1-1/2" Aluminum Cord Connector, Cord Range .750-.875,

Brand:

Killark

Catalog ID:

ZS511

1-1/2" Aluminum Cord Connector, Cord Range .750-.875,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Catalog Number

ZS511

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973746

Dimensions

Dimensions

2.31 in x 0.75 in x 1.7 in

Gross Weight with Packaging

0.45

Height

1.7 in

Hub Size

1-1/2"

Length

2.31 in

Width

0.75 in

Conductor Related

Cable Range

.750 - .875 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

10

Resources and downloads