KIL_F_ZS108-EX_Angled
* Representative image
KIL_F_ZS108-EX_Angled

ZS512 - 1-1/2" Aluminum Cord Connector, Cord Range .875-1.00,

Brand:

Killark

Catalog ID:

ZS512

1-1/2" Aluminum Cord Connector, Cord Range .875-1.00,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • Straight Cord Connector
  • Straight Cord Connector
UPC
783936973753

Dimensions

Dimensions
2.31 in x 0.75 in x 1.7 in
Gross Weight with Packaging
0.45
Height
1.7 in
Hub Size
1-1/2"
Length
2.31 in
Width
0.75 in

Conductor Related

Cable Range
.875 - 1.000 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Resources and downloads