KIL_F_ZS108-EX_Angled
* Representative image
KIL_F_ZS108-EX_Angled

ZS622 - 2" Aluminum Cord Connector, Cord Range 1.937-2.062,

Brand:

Killark

Catalog ID:

ZS622

2" Aluminum Cord Connector, Cord Range 1.937-2.062,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
  • Straight Cord Connector
  • Straight Cord Connector
UPC
783936973906

Dimensions

Dimensions
4.06 in x 1.27 in x 2.7 in
Gross Weight with Packaging
1.62
Height
2.7 in
Hub Size
2"
Length
4.06 in
Width
1.27 in

Conductor Related

Cable Range
1.937 - 2.062 in

Certifications And Compliance

CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698

Logistics

Carton Quantity
5

Resources and downloads