HUBBELL
AHL1000
AHL1000

Aluminum Two-Hole, NEMA Compression Stacking Lugs

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AHL750

Aluminum Two-Hole, NEMA Compression Stacking Lugs

Standard mounting hole diameter is .562” for 1/2” bolts;Offset heights and mounting pad dimensions allow ATL lugs to be stacked on AHL lugs so two conductors can be connected to each NEMA two-hole position on a terminal spade;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4;Bottom Lug

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • Offset heights and mounting pad dimensions allow ATL lugs to be stacked on AHL lugs so two conductors can be connected to each NEMA two-hole position on a terminal spade
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4
  • Bottom Lug

Product details

General

Material

Aluminum

Number of Holes

2

UPC

192663118793

Dimensions

Length

7.88 in

Thickness

0.56 in

Width

1.63 in

Resources and downloads