HUBBELL
YCAKRN
YCAKRN

YCAK26R4N, Al terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 2/0 AWG ACSR, AL

Brand:

Burndy

Catalog ID:

YCAK26R4N

Aluminum Terminal, 4 Pad Holes, 2/0 (6-1) AWG ACSR, 2/0 (7,19) AWG Al., 245 Index.

Product details

General

Catalog Number

YCAK26R4N

Die Index

245

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810016930

UPC 12 Digit

7818100169300

Dimensions

Dimension - B Length inch

2.60 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

174 mm

Dimension - Length Overall inch

6.86 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

2/0 AWG

Conductor - AL Str Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings