HUBBELL
YCA
YCA

YC26A2V, Aluminum C-Shape Connector, with PENETROX

Brand:

Burndy

Catalog ID:

YC26A2V

Al Compression C Tap, W/PENETROX A14, 1/0 - 2/0 Str. Al/ACSR,6201,5005(Run), #2 Sol.&Str. Al, #2 ACSR,6201,5005(Tap).

Product details

General

Catalog Number

YC26A2V

Die Index

D

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPITâ„¢

Type

YC-A, YC-U Series

UPC

781810101643

UPC 12 Digit

7818101016433

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7200

Resources and downloads