HUBBELL
EM-SPM-6-SS-APS
EM-SPM-6-SS-APS

Service Post Connector

Brand:

EMC

Catalog ID:

EM-SPM-6-SS-APS

For grounding of steel structures, fence post, transformers, generators and bus bar.

Short Stainless Steel Stud, Nut & Pad are tin Plated.

Available to MIL SPEC for OEM use

Product details

General

Catalog Number

EM-SPM-6-SS-APS

Dimensions

Dimensions

1.155 in x 1.155 in x 2.063 in

Height

2.063 in

Length

1.155 in

Weight

0.247 lb

Width

1.155 in

Resources and downloads