text.skipToContent text.skipToNavigation

YKA302N

by Burndy 

Catalog ID: YKA302N

HYLUG™, Copper Disconnectable Compression Terminal, With Fixed H/W, 2 Holes, 300 KCMIL Cu, 1/2" Stud

Product Details

General

Connector Type Terminal
Die Index 170
Material Copper
Physical Attribute - Number of Crimps Required 1
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
UPC 621945437371

Dimensions

Dimension - B Length fraction 1-22/31 in
Dimension - B Length inch 1.71 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 141 mm
Dimension - Length Overall inch 5.54 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.05 in
Dimension - Pad Width inch 1.42 in
Dimension - Strip Length inch 1- 13/16 in
Dimension - Stud Size inch 1/2 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings