YKA2C2N_Photo_ColorCMYK
YKA2C2N_Photo_ColorCMYK

YKA4C2N, Copper Disconnectable Terminal w/Fixed Hardware

Brand:

Burndy

Catalog ID:

YKA4C2N

HYLUG™, Copper Disconnectable Compression Terminal, With Fixed H/W, 2 Holes, #4 STR Cu, 1/2" Stud.

Product details

General

Connector Type
Terminal
Die Index
163
Material
Copper
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Trade Name
HYLUG™
UPC
781810185988

Dimensions

Dimension - B Length fraction
1-4/57 in
Dimension - B Length inch
1.07 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
129 mm
Dimension - Length Overall inch
5.06 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.5 in
Dimension - Pad Width inch
0.88 in
Dimension - Strip Length inch
1- 3/16 in
Dimension - Stud Size inch
1/2 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings