text.skipToContent text.skipToNavigation

YFN540

by Burndy 

Catalog ID: YFN540

H-Crimpit flame retardant insulating covers, 500 kcmil, Red, , Flame retardent.

H-Tap connector, Each connector is factory sealed in polyethylene, UL 486B Listed

Product Details

General

Application For aluminum to aluminum and aluminum to copper connections.
Color Code Red
Connector Type H-Tap
Die Index N
EU RoHS Indicator Yes
Material Aluminum
Plated NO
Plating Type Unplated
Prefilled Oxide Inhibitor N
Sub Brand CRIMPIT
Trade Name HYLUG™
Type Compression Taps
UPC 781810738108
UPC 12 Digit 7818107381088

Dimensions

Dimension - Height inch 1.82 in
Dimension - L Length Overall mm 114 mm
Dimension - Length Overall inch 4.50 in
Dimension - Strip Length inch 4-7/8
Dimension - Width inch 1.23 in
Dimension - Width mm 31 mm

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Run 4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range 4/0 AWG-500 kcmil
Conductor - AL Str Tap 4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Tap Range 4/0 AWG-500 kcmil
Conductor - Copper Str Compact Run 250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Compact Run Range 250 kcmil-500 kcmil
Conductor - Copper Str Compact Tap 250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Compact Tap Range 250 kcmil-500 kcmil
Conductor - Copper Str Run 4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range 4/0 AWG-500 kcmil
Conductor - Copper Str Tap 4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range 4/0 AWG-500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads