YHWCC_Photo_Color
YHWCC_Photo_Color

Compression H-Tap

Brand:

Burndy

Catalog ID:

YH8C8CWCC

Cu-code-H-Tap Crimpit, 8-14(8-14)(Main), 8-14(8-14)(Tap 1), Flame retardent.

Features: Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations, All (B/B, B/I, I/B, I/I) Combinations Acceptable: Each Connector Has Many Copper Cable Combination Applications Allowing Maximum Flexibility For The Design And Installation Of A System, Tap Grooves Function Independently Of Each Other, Use Of One Tap Is Required, Balance May Be Used Or Left Empty: Provides Maximum Design And Installation Flexibility, Color Code On The Connector Matches Installation Die: Provides Matched System For Fast And Easy Installation, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connectors To Insure Consistently Reliable And Dependable Connections, Recommended Flame Retardant Type CFFR Insulating Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Third Hand Constrains Conductors While Installer Completes Crimp, Included With Each Connector, Simplifies Installation, Reducing Installed Cost, Use PUADP-1 Adaptor With U Dies In Y46, Die Index: 11 Element A, Wire Strip Length: 3/4 IN, Color Code: Green, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U11T-1 Die, (1), Y46 Tool, U11T-1 Die With PUADP-1 Adapter, (1), Flame Retardant Cover: CFBG-FR, Cover Packaged With Connector: Yes, Conductor Size (run - Range): 14 - 8 AWG, Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (tap Range): 14 - 8 AWG, Shape: H

Product details

General

Application
Wire Tap
Color Code
Green
Connector Type
H-TAP W/CLR COVER
Die Index
11
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPITâ„¢
Type
Compression Taps
UPC
781810436530
UPC 12 Digit
7818104365300

Dimensions

Dimension - L Length Overall mm
15 mm
Dimension - Length Overall inch
0.60 in
Dimension - Strip Length inch
3/4
Dimension - Width inch
0.63 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
14;8
Conductor - Copper Flex G Tap
14;8
Conductor - Copper Flex H Tap
14;8
Conductor - Copper Flex I Run
8 AWG-14 AWG
Conductor - Copper Flex I Tap
14;8
Conductor - Copper Flex I Tap Range
8 AWG-14 AWG
Conductor - Copper Flex K Run
14;8
Conductor - Copper Flex K Tap
14;8
Conductor - Copper Flex M Run
14;8
Conductor - Copper Flex M Tap
14;8
Conductor - Copper Str Run
14;12;10;9;8
Conductor - Copper Str Run Range
8 AWG-14 AWG
Conductor - Copper Str Tap
14;12;10;9;8
Conductor - Copper Str Tap Range
8 AWG-14 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
3300

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings