SKU-YAZ2CTC3890
SKU-YAZ2CTC3890
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ2CTC3890

2 AWG CU, One Hole, 3/8 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
LONG BARREL
Die Index
10
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
YES
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810239698
UPC 12 Digit
7818102396988

Dimensions

Dimension - B Length inch
1.25 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
1.74 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.14 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
60 (37) Navy
Conductor - Copper Str Size
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
24000

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video