YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ6C2TC14E245

COPPER COMPRESSION TERMINAL, TIN - ELECTRO PLATED,2 HOLE, DIEINDEX 7, 45 DEGREE.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
7
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive, Tin Plated
UPC
781810228869
UPC 12 Digit
7818102288699

Dimensions

Dimension - B Length fraction
1-1/8 in
Dimension - B Length inch
1.12 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Height inch
1.19 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27 in
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
66 mm
Dimension - Length Overall inch
2.58 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.45 in
Dimension - Strip Length inch
1-3/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
30 (19) Navy
Conductor - Copper Str Size
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
15

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video