HUBBELL
Image of YA25G12DTS YA25G12DTS, Compression Terminal, 1/0 AWG Str, 1-Hole, 3/8" Stud
Image of YA25G12DTS YA25G12DTS, Compression Terminal, 1/0 AWG Str, 1-Hole, 3/8" Stud
play

YA25G12DTS, Compression Terminal, 1/0 AWG Str, 1-Hole, 3/8" Stud

Brand:

Burndy

Catalog ID:

YA25G12DTS

Cu Hylug; 1 Hole w/o Inspection Window; 1/0 STR Code; 600V-35kV; 3/8" stud; Long; Compression; 0.44 in BCD.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA25G12DTS

Color Code

Pink

Connector Type

LONG BARREL

Die Index

12

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUGâ„¢

UPC

781810085325

UPC 12 Digit

7818100853255

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

0.75 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

66 mm

Dimension - Length Overall inch

2.59 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.37 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29000

Resources and downloads

Customer Notices

Specifications

Videos

play
HYDENT Compression Terminal Overview Video