HUBBELL
BUR_YA482N_IMAGE
BUR_YA482N_IMAGE
play

YA482N, Compression Terminal, 2000 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand:

Burndy

Catalog ID:

YA482N

2000 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 34 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Wire Strip Length: 3-1/2 IN, Tongue Angle: Straight, Color Code: Brown, Conductor Type: Commercial Stranded Copper, Die Index: 34, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4)

Product details

General

Application

Wire Termination

Catalog Number

YA482N

Color Code

Brown

Connector Type

LONG BARREL

Die Index

34

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Electro-Tin

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Long barrel, Tin-Plated

UPC

781810525517

UPC 12 Digit

7818105255177

Dimensions

Dimension - B Length fraction

3-7/16 in

Dimension - B Length inch

3.44 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.02 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

7.98 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

2.13 in

Dimension - Pad Width inch

3.1 in

Dimension - Strip Length inch

3-1/2 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2000 KCMIL

Conductor - Copper Str Size Range

2000 kcmil

Conductor - Material

COPPER

Conductor Size

2000 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Pallet Quantity

540

Resources and downloads