HUBBELL
SKU-YALB240M12
SKU-YALB240M12

YALB240M12, Compression Terminal

Brand:

Burndy

Catalog ID:

YALB240M12

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 240 mm, M12 Stud, Long Barrel.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YALB240M12

Connector Type

METRIC

Die Index

20

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810638927

UPC 12 Digit

7818106389277

Dimensions

Dimension - B Length inch

2.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

105 mm

Dimension - Length Overall inch

4.14 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

2.32 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

240 mm2

Conductor - Material

COPPER

Conductor Size

240 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

10