HUBBELL
YAV50M10_image
YAV50M10_image

YAV10M10, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV10M10

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 10 mm, 10 mm Stud, 1.3 IN L, Compression, 49 Index, 11 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV10M10

Connector Type

METRIC

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810441138

UPC 12 Digit

7818104411388

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.84 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.18 in

Dimension - L Length Overall mm

1 mm

Dimension - Length Overall inch

0.05 in

Dimension - N inch

0.39 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.57 in

Dimension - Strip Length inch

0.43 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

10 mm2

Conductor - Material

COPPER

Conductor Size

10 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50