HUBBELL
PT_Prod_Image
PT_Prod_Image

Aluminum pin terminal for compression connections

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

PT24-2.5

Compression connectors, Aluminum pin terminal

Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

Product details

General

Material

Aluminum

UPC

192663118960

Dimensions

Equivalent Pin Size

4 Sol.

Length

4.625 in

Length - Pin

2.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

2 AWG

Conductor Diameter - Maximum

0.328 in

Conductor Diameter - Minimum

0.268 in

Conductor Diameter Range

0.268 - 0.328

Conductor Range

1-2 Str.;2 Comp.