text.skipToContent text.skipToNavigation

YE26P31X109

by Burndy 

Catalog ID: YE26P31X109

Cu Adaptor Plugs, N125 2/0 AWG STR Cu, 2.29 IN L, Compression, Black, 13 Index, 1.00 IN Strip Length

Product Details

General

Color Code Black
Connector Type Pin Terminal
Die Index 13
Feature - Barrel Style Chamfered
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810006153
UPC 12 Digit 7818100061533

Dimensions

Dimension - A Outside Diameter inch 0.31 in
Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.94 in
Dimension - B Outside Diameter inch 0.56 in
Dimension - L Length Overall mm 58 mm
Dimension - Length Overall inch 2.29 in
Dimension - Outside Diameter inch 0.56 in
Dimension - P inch 1.09 in
Dimension - Strip Length inch 1.00 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized Yes
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings