text.skipToContent text.skipToNavigation

YE29P50X100

by Burndy 

Catalog ID: YE29P50X100

Cu compression adaptos-code conductor, 250 kcmil, Yellow, 16 index, Pin eq, 250 kcmil

Product Details

General

Color Code Yellow
Connector Type Pin Terminal
Die Index 16
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810037751
UPC 12 Digit 7818100377511

Dimensions

Dimension - A Outside Diameter inch 0.50 in
Dimension - B Length fraction 2 in
Dimension - B Length inch 1.99 in
Dimension - B Outside Diameter inch 0.75 in
Dimension - Inside Diameter inch 0.6 in
Dimension - L Length Overall mm 85 mm
Dimension - Length Overall inch 3.33 in
Dimension - Outside Diameter inch 0.75 in
Dimension - P inch 1.00 in
Dimension - Strip Length inch 2-1/2 in
Equivalent Cross Pin Size 0.5 in. - 250 kcmil
Equivalent Pin Size 250 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 250 kcmil
Conductor - Copper Flex H Size Range 250 kcmil
Conductor - Copper Flex I Size Range 250 kcmil
Conductor - Copper Flex K Size Range 250 kcmil
Conductor - Copper Flex M Size Range 250 kcmil
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads