HUBBELL
YE25R25_Photo_ColorCMYK
YE25R25_Photo_ColorCMYK

YE2R60, Aluminum Terminal Plug

Brand:

Burndy

Catalog ID:

YE2R60

Al Terminal plug, #4 #2 #3 AWG 7,1,7 str, 8.12"L, ,Orange.

  • Aluminum HYPLUG with tin-plated copper plug for terminating aluminum or ACSR cable at cut-out, transformer and arrestor
  • Plug may be bent to desired angle for easier insertion
  • Terminals are Pre-Filled with PENETROX A-13 Joint Compound and sealed with color

Features: Aluminum HYPLUG With Tin-Plated Copper Plug For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor, Plug May Be Bent To Desired Angle For Easier Insertion, Three Die Sets Accommodate 10 AWG Stranded - 500 KCMIL, Terminals Are Pre-Filled With PENETROX A-13 Joint Compound And Sealed With Color Coded End Caps

Product details

General

Application

For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor

Catalog Number

YE2R60

Construction Material - Main

Aluminum

EU RoHS Indicator

Yes

Material

Aluminum

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Sub Brand

HYPLUG

Trade Name

HYPLUGâ„¢

Type

YE-R

UPC

781810085622

UPC 12 Digit

7818100856222

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

12000

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings