text.skipToContent text.skipToNavigation

YE34P59X118

by Burndy 

Catalog ID: YE34P59X118

Cu adaptor plugs, 500 kcmil, Tin plated, Brown, 20 Index , Pin eq size 350 kcmil.

Features: Type YE-P Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Plug/pin Length: 1.18 IN, Wire Strip Length: 3-3/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W34VT Die, (8), MD6, MD7 Tool, W34RT Die, (8), Hydraulic: Y35, Y39, Y750, Y45 Tool, U34RT Die, (4), Y46 Tool, U34RT Die With PUADP-1 Adapter, (4), Y60BHU Tool, L34RT Die, (1), Y644M Tool, 4/0 AWG - 500 KCMIL, (1), Plug/pin Diameter: 0.59 IN - 350 KCMIL, Die Index: 20 Element A

Product Details

General

Application For Copper Conductors
Color Code Brown
Connector Type Pin Terminal
Die Index 20
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Sub Brand HYPLUG
Type Copper Pin Adapters
UPC 781810038338
UPC 12 Digit 7818100383388

Dimensions

Dimension - A Outside Diameter inch 0.59 in
Dimension - B Length fraction 2-11/16 in
Dimension - B Length inch 2.68 in
Dimension - B Outside Diameter inch 1.06 in
Dimension - Inside Diameter inch 0.83 in
Dimension - L Length Overall mm 111 mm
Dimension - Length Overall inch 4.36 in
Dimension - Outside Diameter inch 1.06 in
Dimension - P inch 1.18 in
Dimension - Strip Length inch 3.34 in
Equivalent Cross Pin Size 0.59 in. - 350 kcmil
Equivalent Pin Size 350 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 500 kcmil
Conductor - Copper Flex H Size Range 500 kcmil
Conductor - Copper Flex I Size Range 500 kcmil
Conductor - Copper Flex K Size Range 500 kcmil
Conductor - Copper Flex M Size Range 500 kcmil
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads