text.skipToContent text.skipToNavigation

YE36P67X134FX

by Burndy 

Catalog ID: YE36P67X134FX

Copper Adaptor Plug; 444.4 kcmil; 5.04 IN L; 20 Index

Product Details

General

Color Code Brown
Connector Type Pin Terminal
Die Index 20
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810038147
UPC 12 Digit 7818100381477

Dimensions

Dimension - A Outside Diameter inch 0.67 in
Dimension - B Length fraction 3-1/8 in
Dimension - B Length inch 3.14 in
Dimension - B Outside Diameter inch 1.19 in
Dimension - Inside Diameter inch 0.92 in
Dimension - L Length Overall mm 128 mm
Dimension - Length Overall inch 5.04 in
Dimension - Outside Diameter inch 1.19 in
Dimension - P inch 1.34 in
Dimension - Strip Length inch 3.75 in
Equivalent Cross Pin Size 0.67 in. - 450 kcmil
Equivalent Pin Size 450 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 444 DLO
Conductor - Copper DLO Size Range 444.4 (1100/#24) DLO
Conductor - Copper Flex G Size 500 kcmil
Conductor - Copper Flex H Size 500 kcmil
Conductor - Copper Str Size 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads