text.skipToContent text.skipToNavigation

YE38P59X118FX

by Burndy 

Catalog ID: YE38P59X118FX

Cu Adaptor Plugs, 535.3 kcmil (1325/#24) DLO, 500 kcmil NOM Flex, 600V, Compression

Product Details

General

Color Code Pink
Connector Type Pin Terminal
Die Index L99
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810038222
UPC 12 Digit 7818100382222

Dimensions

Dimension - A Outside Diameter inch 0.59 in
Dimension - B Length fraction 3-5/16 in
Dimension - B Length inch 3.29 in
Dimension - B Outside Diameter inch 1.25 in
Dimension - Inside Diameter inch 0.98 in
Dimension - L Length Overall mm 129 mm
Dimension - Length Overall inch 5.06 in
Dimension - Outside Diameter inch 1.25 in
Dimension - P inch 1.18 in
Dimension - Strip Length inch 3.38 in
Equivalent Cross Pin Size 0.59 in. - 350 kcmil
Equivalent Pin Size 350 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535 DLO
Conductor - Copper DLO Size Range 535.3 (1325/#24) DLO
Conductor - Copper Flex G Size 550 kcmil
Conductor - Copper Flex H Size 550 kcmil
Conductor - Copper Flex I Size 550 kcmil
Conductor - Copper Str Size 550 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 25

Resources/Downloads