text.skipToContent text.skipToNavigation

YE39P71X142

by Burndy 

Catalog ID: YE39P71X142

Cu Adaptor Plugs, 750 KCMIL (Code), 5.41 IN L, Compression, Black, 24 Index, 3-5/8 IN Strip Length

Product Details

General

Color Code Black
Connector Type Pin Terminal
Die Index 24
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810037164
UPC 12 Digit 7818100371644

Dimensions

Dimension - A Outside Diameter inch 0.71 in
Dimension - B Length fraction 3-3/8 in
Dimension - B Length inch 3.37 in
Dimension - B Outside Diameter inch 1.30 in
Dimension - Inside Diameter inch 1.03 in
Dimension - L Length Overall mm 137 mm
Dimension - Length Overall inch 5.41 in
Dimension - Outside Diameter inch 1.30 in
Dimension - P inch 1.42 in
Dimension - Strip Length inch 3.62 in
Equivalent Cross Pin Size 0.71 in. - 500 kcmil
Equivalent Pin Size 500 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 750
Conductor - Copper Flex H Size Range 750
Conductor - Copper Flex I Size Range 750
Conductor - Copper Flex K Size Range 750
Conductor - Copper Flex M Size Range 750
Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size Range 750

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 6

Resources/Downloads