text.skipToContent text.skipToNavigation

YE39P87X174

by Burndy 

Catalog ID: YE39P87X174

Cu Adaptor Plugs, 750 KCMIL (Code), 5.73 IN L, Compression, Black, 24 Index, 3-5/8 IN Strip Length

Product Details

General

Color Code Black
Connector Type Pin Terminal
Die Index 24
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Pin Type Straight
Plated Yes
Plating Type Tin plated
Type Copper Pin Adapters
UPC 781810038116
UPC 12 Digit 7818100381166

Dimensions

Dimension - A Outside Diameter inch 0.87 in
Dimension - B Length fraction 3-3/8 in
Dimension - B Length inch 3.37 in
Dimension - B Outside Diameter inch 1.30 in
Dimension - Inside Diameter inch 1.03 in
Dimension - L Length Overall mm 146 mm
Dimension - Length Overall inch 5.73 in
Dimension - Outside Diameter inch 1.30 in
Dimension - P inch 1.74 in
Dimension - Strip Length inch 3.62 in
Equivalent Cross Pin Size 0.87 in. - 750 kcmil
Equivalent Pin Size 750 kcmil

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size Range 750
Conductor - Copper Flex H Size Range 750
Conductor - Copper Flex I Size Range 750
Conductor - Copper Flex K Size Range 750
Conductor - Copper Flex M Size Range 750
Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size Range 750

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads