text.skipToContent text.skipToNavigation

YEV27P41X82FX

by Burndy 

Catalog ID: YEV27P41X82FX

Copper Compression Pin Adapter, 3/0 Flex, 0.41"Plug Dia, 0.82"Plug Length, Tin Plated.

Features: Type YE-P-FX Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Plug/pin Length: 0.82 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MY29-11 Tool, (2), MD7-34R Tool, W27VT Die, (4), MD6, MD7 Tool, W27RT Die, (4), Hydraulic: Y35, Y39, Y750, Y45 Tool, U27RT Die, (2), Y46 Tool, U27RT Die With PUADP-1 Adapter, (2), Y644M Tool, 2 - 3/0 AWG, (1), Wire Strip Length: 2-1/16 IN, Die Index: 14 Element A, Plug/pin Diameter: 0.41 IN - 3/0 AWG

Product Details

General

Application For Copper Conductors
Color Code Orange
Connector Type Pin Adapter
Die Index 14
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYPLUG
Temperature Rating 194
Trade Name HYPLUG™
Type Copper Pin Adapters
UPC 781810037348
UPC 12 Digit 7818100373488

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 1.97 in
Dimension - Inside Diameter inch 0.56 in
Dimension - L Length Overall mm 79 mm
Dimension - Length Overall inch 3.11 in
Dimension - Outside Diameter inch 0.70 in
Dimension - P inch 0.82 in
Dimension - Strip Length inch 2-1/16
Equivalent Cross Pin Size 0.41 in. - 3/0 AWG
Equivalent Pin Size 3/0 AWG

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 3/0 (450/#24) DLO
Conductor - Copper DLO Size Range 3/0 (450/#24) DLO
Conductor - Copper Flex G Size 3/0 AWG
Conductor - Copper Flex G Size Range 3/0 AWG
Conductor - Copper Flex H Size 3/0 AWG
Conductor - Copper Flex H Size Range 3/0 AWG
Conductor - Copper Flex I Size 3/0 AWG
Conductor - Copper Flex I Size Range 3/0 AWG
Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex K Size Range 3/0 AWG
Conductor - Copper Flex M Size 3/0 AWG
Conductor - Copper Flex M Size Range 3/0 AWG
Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads