HUBBELL
YAE18N_Image
YAE18N_Image

YAE18N21M, Nylon Ring Terminal For 22 - 18 AWG (Tape Mounted)

Brand:

Burndy

Catalog ID:

YAE18N21M

Nylon Ring Terminal For 22 - 18 AWG (Tape Mounted).

YAE18N21M.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

Product details

General

Catalog Number

YAE18N21M

Color Code

Red

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUGâ„¢

UPC

781810028773

UPC 12 Digit

7818100287733

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size inch

0.15 in

Dimension - Length Overall inch

0.89 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

2000

Packaging Type

Reel

Resources and downloads