Brand:
Burndy
Catalog ID:
YAE14N1
YAE14N1.
Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Package: Bulk, Sae-as25036: -153, Tape Mounted Catalog Number: YAE18N1M, Insulation Diameter (maximum): 0.156 IN, Temperature Rating: 105 DEG C Maximum, Color Code: Blue, Wire Strip Length: 3/16 IN, Wire Insulation Grip: Yes, Finish: Electro-Tin Plated
Application
Catalog Number
Color Code
Connector Type
EU RoHS Indicator
Feature - Barrel Style
Feature - Barrel Type
Insulation
Insulation Type
Material
Military Specification
Physical Attribute - Number of Holes
Physical Attribute - Tongue Type
Plated
Plating Type
Sub Brand
Temperature Rating
Trade Name
Type
UPC
UPC 12 Digit
Cable Insulation Diameter Maximum
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Size fraction
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size inch
Dimension - Z (inch)
Voltage - Maximum
Conductor - Copper Str Size Range
Conductor Size
Conductor Type
Buy American Compliant
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity
Pallet Quantity