text.skipToContent text.skipToNavigation

YAES14K9NK

by Burndy 

Catalog ID: YAES14K9NK

Radiation Resistant High Temperature Ring Terminal, Smooth Funnel Entry, 14-16 AWG, 600 V, 5/16" Stud, Nickel Plated Polyvinylidene Fluoride (PVF2) Insulation, Brazed Seam

Product Details

General

Color Code Blue
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Kynar
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name INSULUG™
Type Radiation Resistant KYNAR Ring Tongue
UPC 781810218402
UPC 12 Digit 7818102184022

Dimensions

Dimension - Hole Size fraction 1/3
Dimension - Hole Size inch 0.33 in
Dimension - L Length Overall mm 28 mm
Dimension - Length Overall inch 1.09 in
Dimension - Pad Width inch 0.46 in
Dimension - Strip Length inch 7/32 in
Dimension - Stud Size inch 5/16 in
Dimension - Z inch 0.41 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) IEEE 323
Standards - Industry Standards Met IEEE 323
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads