HUBBELL
YSD25R25R_Photo_ColorCMYK
YSD25R25R_Photo_ColorCMYK

YSD28R25RBOX100, Aluminum LINKIT Splice, 100 piece box

Brand:

Burndy

Catalog ID:

YSD28R25RBOX100

Al LINKIT Splice Box, 4/0 AWG ACSR/Al/Cu, 300 kcmil Al Comp.(Side A), 1/0 AWG ACSR/Al/Cu, 2/0 AWG Al Comp.(Side B).

Product details

General

Catalog Number

YSD28R25RBOX100

Color Code - Side A

Pink

Color Code - Side B

Yellow

Die Index

249;840

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

LINKITâ„¢

Type

Service Entrance, Uninsulated

UPC

781810047064

UPC 12 Digit

7818100470644

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Conductor Related

Conductor - ACSR Str Size A

4/0 AWG

Conductor - ACSR Str Size B

1/0 Awg

Conductor - AL Str Size A

4/0 AWG

Conductor - AL Str Size B

1/0 AWG

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

9000

Resources and downloads