YSU25A25A_image
YSU25A25A_image

YSU2R2R, Heavy-Walled Aluminum Tube with Solid Barrier

Brand:

Burndy

Catalog ID:

YSU2R2R

Heavy-walled AL tubing with solid barrier minimizes galvanic corrosion, Color Code:Red (Side A&B).

Features: Heavy-Walled Aluminum Tubing With Solid Barrier Minimizes Galvanic Corrosion Of Conductors, Accommodates Neutral Strands Of Type SE Service Entrance Conductor As Well As Other Conductors, Installed With Standard Tooling, Color Coded, Pre-Filled With PENE TROX Joint Compound And Stripsealed, Die Index: BG Element A, Conductor Type: Side A And Side B: ACSR, Aluminum, Copper, Tools, Die Set Catalog Number, And (number Of Crimps): HYTOOL: OH25 Tool, (1), MD6, MD7 Tool, (3), MD6, MD7 Tool, W-BG Die, (1), OUR840 Tool, X-NBG Die, (1), HYPRESS: Y35 Tool, U-BG Die, (1), Y35L, Y750 Tool, Color Code: Red (Side A And B)

Product details

General

Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 and Compressed Conductors
Color Code - Side A
Red
Color Code - Side B
Orange
Die Index
243;BG or 5/8
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
LINKIT
Trade Name
LINKITâ„¢
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810141083
UPC 12 Digit
7818101410833

Dimensions

Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in

Conductor Related

Conductor - ACSR Str Size A
2(6/1) AWG,2 (7/1) AWG
Conductor - ACSR Str Size A Range
2(6/1) AWG-2(7/1) AWG
Conductor - ACSR Str Size B
4(6/1) AWG,4 (7/1) AWG
Conductor - ACSR Str Size B Range
4(6/1) AWG-4 (7/1) AWG
Conductor - AL Str Size A
2 AWG;1 AWG
Conductor - AL Str Size A Range
2 AWG-1 AWG
Conductor - AL Str Size B
3 AWG, 4 AWG
Conductor - AL Str Size B Range
3 AWG- 4 AWG
Conductor - Copper Solid Size B
2 AWG
Conductor - Copper Str Size A
1 AWG, 2 AWG, 3 Awg
Conductor - Copper Str Size A Range
1 AWG-3 AWG
Conductor - Copper Str Size B
3 AWG, 4 AWG
Conductor - Copper Str Size B Range
3 AWG- 4 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
29600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings