HUBBELL
YDSRSET
YDSRSET
Discontinued

YDS291R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS291R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, ANSI C119.4 Class 1 (Full Tension), Conductor: 266.8 (18-1).

Product details

General

Catalog Number

YDS291R

Connector Type

Splice

Die Index

251

Die Index - Element A

240

Die Index - Element B

251

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICEâ„¢

UPC

781810015612

UPC 12 Digit

7818100156122

Dimensions

Dimension - Aluminum Sleeve Length inch

19.75 in

Dimension - B Length fraction

6-17/21 in

Dimension - B Length inch

6.81 in

Dimension - L Length Overall mm

502 mm

Dimension - Length Overall inch

19.75 in

Dimension - Steel Sleeve Length inch

4.125 in

Conductor Related

Conductor - ACSR Cmpt Size

4/0 AWG

Conductor - ACSR Cmpt Size Range

4/0 AWG

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No