HUBBELL
YDSRSET
YDSRSET

YDS39R44RS, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS39R44RS

Two-piece, full tension ACSR splice consists of steel inner sleeve and aluminum outer sleeve. ANSI C119.4 Class 1 (Full Tension).

Product details

General

Catalog Number

YDS39R44RS

Connector Type

Splice

Die Index

608;225

Die Index - Element A

225

Die Index - Element B

608

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICEâ„¢

UPC

781810095492

UPC 12 Digit

7818100954922

Dimensions

Dimension - Aluminum Sleeve Length inch

32.50 in

Dimension - L Length Overall mm

663.7 mm

Dimension - Length Overall inch

26.13 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Steel Sleeve Length inch

8 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) Parakeet;556.5 (26/7) Dove

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet-556.5 (26/7) Dove

Conductor - AL Str Size

556.5

Conductor - AL Str Size Range

556.5

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

350

Resources and downloads