HUBBELL
YCUR
YCUR

YOU35R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YOU35R

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 327.

Product details

General

Catalog Number

YOU35R

Connector Type

Splice

Die Index

317;426

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810016060

UPC 12 Digit

7818100160600

Dimensions

Dimension - L Length Overall mm

328 mm

Dimension - Length Overall inch

12.91 in

Conductor Related

Conductor - ACSR Str Size

397.5 (26/7) lbis;397.5 (30/7) Lark

Conductor - ACSR Str Size Range

397.5 (26/7) lbis-397.5 (30/7) Lark

Conductor - AL Str Size

397.5

Conductor - AL Str Size Range

397.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads