HUBBELL
YS39A1_Photo_ColorRGB
YS39A1_Photo_ColorRGB

YS39AM1, Compression Splice, 750 kcmil AL, AL9CU

Brand:

Burndy

Catalog ID:

YS39AM1

AL Splice, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13 oxide inhibitor, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • Aluminum splices are dual rated to accommodate both copper and aluminum wire
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

Features: Type YS-A Is A High-Conductivity Aluminum Tin-Plated Compression Butt Splice For Use On All Combinations Of Aluminum To Aluminum, Aluminum To Copper, And Copper To Copper Conductor Combinations, UL Listed 90° C, 600 Volts to 35 kV, Designed To Accommodate Conductors From 12 Stranded Through 1,000 KCMIL In Standard And Heavy Duty Applications, The Connectors Provide A Permanent Trouble-Free Electrical Splice With Flexibility And Low Installed Cost, Manufactured From High-Conductivity Wrought Aluminum With Heavy Duty Wall Thickness: Provides High-Conductivity/Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Corrosion Resistance, Internally Bevelled Barrel: Provides Easy Cable Entry, Solid Center Stop And Prefilled With PENETROX Oxide Inhibiting Compound: Provides Stop For Proper Conductor Insertion And An Aid In Forcing The PENETROX Between The Individual Wire Strands, Color-Coded End Caps: Provides Easy Wire Size And Die Code Identification Plus Prevents Foreign Materials From Entering And Contaminating The Connector Prior To Usage, Connector Is Clearly Marked With Wire Size, Die Index And The Proper Number And Location Of Crimps: Provides Easy Identification And Tooling Recommendation, Proper Compression Forms A Homogeneous Mass Resulting In An Excellent Electrical Connection, Color Code: Red, Dieless Tools (number Of Crimps): Hydraulic HYPRESS: Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4), Die Index: 301, Wire Strip Length: 2 - 7/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y46 Tool, P39ART Die, (4), Conductor Type: Compact Aluminum

Product details

General

Application

Wire Splice

Catalog Number

YS39AM1

Color Code

Red

Connector Type

DUAL RATED

Die Index

936

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

ALUMINUM

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Temperature Rating

194

Trade Name

HYLINK™

Type

YS-A

UPC

781810766002

UPC 12 Digit

7818107660022

Dimensions

Dimension - B Length fraction

2-5/8 in

Dimension - B Length inch

2.63 in

Dimension - L Length Overall mm

142 mm

Dimension - Length Overall inch

5.58 in

Dimension - Outside Diameter inch

1.60 in

Dimension - Strip Length inch

2-7/8 in

Length

5.58 in

Outside Diameter

1.6 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

700 KCMIL- 750 KCMIL

Conductor - AL Str Size Range

700 kcmil-750 kcmil

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Compact Size

700;750

Conductor - Copper Str Compact Size Range

700-750

Conductor - Copper Str Size

700 KCMIL; 750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

700 KCMIL-750 KCMIL

Conductor Type

CODE

Wire Size

700 KCMIL; 750 KCMIL

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

2

Minimum Pack Quantity

1