HUBBELL
YA-LB_Photo_BW
YA-LB_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28LB1LD

One hole Cu Compression terminal, Belled end Standard barrel , 3/0 AWG, Lead plated.

Product details

General

Application

Wire Termination

Color Code

Purple

Connector Type

STANDARD BARREL

Die Index

15

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Lead Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Lead

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Lead Plated

UPC

781810179857

UPC 12 Digit

7818101798577

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.50 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

72 mm

Dimension - Length Overall inch

2.85 in

Dimension - N inch

0.56 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.91 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

200

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video