HUBBELL
Image of YA39LTC12FXG2 Compression Terminal
Image of YA39LTC12FXG2 Compression Terminal
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA39LTC12FXG2

Cu Compression Terminal with Round Tong, 571 Flex Cu, 1/2" STUD, 1 Hole, 3.74" L, 1.91'' W.

Product details

General

Application

Wire Termination

Connector Type

STANDARD BARREL

Die Index

24

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810083604

UPC 12 Digit

7818100836044

Dimensions

Dimension - B Length fraction

1-5/16 in

Dimension - B Length inch

1.30 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.53 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - Inside Diameter inch

1.03 in

Dimension - L Length Overall mm

95 mm

Dimension - Length Overall inch

3.74 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.91 in

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

1.00 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

1470/24

Conductor - Copper Flex G Size

571

Conductor - Copper Flex G Size Range

600 kcmil

Conductor - Copper Flex H Size

571

Conductor - Copper Flex H Size Range

600 kcmil

Conductor - Copper Flex I Size

571

Conductor - Copper Flex I Size Range

600 kcmil

Conductor - Copper Flex K Size

571

Conductor - Copper Flex K Size Range

600 kcmil

Conductor - Copper Flex M Size

571

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video