text.skipToContent text.skipToNavigation

YA25L45UNPL

by Burndy 

Catalog ID: YA25L45UNPL

Cu Compression Terminal, 1 Hole W/InspWindow, 1/0 Str. Commercial, N100 Navy, 45 Deg Bent, Unplated

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Trade Name HYLUG™
UPC 781810049303
UPC 12 Digit 7818100493033

Dimensions

Dimension - B Length fraction 22/25 in
Dimension - B Length inch 0.88 in
Dimension - D inch 0.70 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 45 mm
Dimension - Length Overall inch 1.77 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.74 in
Dimension - Strip Length inch 15/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads