HUBBELL
BUR_YA25LB_PRODIMAGE
BUR_YA25LB_PRODIMAGE
play

YA25LB, Compression Terminal, 1/0 AWG, #1 Flex G,H,I,K,M, DLO, Cu, 1-Hole, 5/16" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA25LB

1/0 AWG, #1 FLEXG,H,I,K,MDLO CU, One Hole, 5/16 Stud Size, Standard Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, 12 CODE1019 FLEX Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V - 35 KV, Finish: Electro-Tin Plated, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: U25D-1 Die Nest, Y34PR2 Die Indentor, Temperature Rating: 90 DEG C, Conductor Type: Flexible Copper, Welding Cable, Class M (#34 STR), Locomotive Cable, Battery Cable, Class K (#30 STR), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Wire Strip Length: 5/16 IN, Die Index: 1019

Product details

General

Application

Wire Termination

Catalog Number

YA25LB

Color Code

Pink

Connector Type

LONG BARREL

Die Index

12

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810502426

UPC 12 Digit

7818105024266

Dimensions

Dimension - B Length inch

0.87 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.70 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.02 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1 AWG

Conductor - Copper Flex M Size Range

1 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10