HUBBELL
YA-L-90
YA-L-90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA26L790BR

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 2/0 AWG Code, 125 Navy, 5/8" Stud, 90 Deg Bent, Standard Barrel, Bare.

Product details

General

Application

Wire Termination

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Bare

Material

COPPER

Physical Attribute - Number of Holes

1

Plating Type

Unplated

Trade Name

HYLUGâ„¢

UPC

781810091517

UPC 12 Digit

7818100915177

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.94 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.33 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.71 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.90 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

100

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video