text.skipToContent text.skipToNavigation

YA32LTC38FXG1

by Burndy 

Catalog ID: YA32LTC38FXG1

Copper Tubing Compression Terminal, 1 Hole,electro-Tin Plated,accommodates 300 kcmil

Product Details

General

Connector Type Terminal
Die Index 1026
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810093191
UPC 12 Digit 7818100931911

Dimensions

Dimension - B Length fraction 1-3/16 in
Dimension - B Length inch 1.19 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - Inside Diameter inch 0.76 in
Dimension - L Length Overall mm 76 mm
Dimension - Length Overall inch 3.00 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 1-1/4
Dimension - Z inch 0.73 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 300 kcmil
Conductor - Copper Flex G Size Range 300 kcmil
Conductor - Copper Flex H Size 300 kcmil
Conductor - Copper Flex H Size Range 300 kcmil
Conductor - Copper Flex I Size 300 kcmil
Conductor - Copper Flex I Size Range 300 kcmil
Conductor - Copper Flex K Size 300 kcmil
Conductor - Copper Flex K Size Range 300 kcmil
Conductor - Copper Flex M Size 300 kcmil
Conductor - Copper Flex M Size Range 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads