text.skipToContent text.skipToNavigation

YA39LTC12FXG2

by Burndy 

Catalog ID: YA39LTC12FXG2

Cu Compression Terminal with Round Tong, 571 Flex Cu, 1/2" STUD, 1 Hole, 3.74" L, 1.91'' W

Product Details

General

Connector Type Terminal
Die Index 1030
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810083604
UPC 12 Digit 7818100836044

Dimensions

Dimension - B Length fraction 1-5/16 in
Dimension - B Length inch 1.30 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.53 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - Inside Diameter inch 1.03 in
Dimension - L Length Overall mm 95 mm
Dimension - Length Overall inch 3.74 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 1.30 in
Dimension - Pad Width inch 1.91 in
Dimension - Thread Size 1/2
Dimension - Z inch 1.00 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Flex G Size 571
Conductor - Copper Flex G Size Range 571
Conductor - Copper Flex H Size 571
Conductor - Copper Flex H Size Range 571
Conductor - Copper Flex I Size 571
Conductor - Copper Flex I Size Range 571
Conductor - Copper Flex K Size 571
Conductor - Copper Flex K Size Range 571
Conductor - Copper Flex M Size 571
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads