YAGL2_Photo_BW
YAGL2_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG27L2TC516LD

Cu Tubing Hylug, 2 Holes, 3/0 weld, 3/0 AWG, 5/16"Stud.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Lead Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810036174
UPC 12 Digit
7818100361744

Dimensions

Dimension - B Length inch
1.00 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
1.70 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.25 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
3/0 (450/#24) DLO
Conductor - Copper Flex G Size
3/0 AWG
Conductor - Copper Flex H Size
3/0 AWG
Conductor - Copper Flex I Size
3/0 AWG
Conductor - Copper Flex K Size
3/0 AWG
Conductor - Copper Flex M Size
3/0 AWG
Conductor - Copper Flex M Size Range
3/0 AWG
Conductor - Copper Str Navy Size
150 (61) Navy
Conductor - Copper Str Navy Size Range
150 (61) Navy
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - CopperWeld Str Size
3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - CopperWeld Str Size Range
3/0 E AWG-3/0 V AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video