HUBBELL
YAG-L_Photo_BW
YAG-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG30LTC516LD

One hole Cu Compression Terminal, Standard barrel, Without Inspection Window, 250 kcmil Flex, 5/16" stud, Lead Plated.

Product details

General

Application

Wire Termination

Connector Type

STANDARD BARREL

Die Index

16

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Lead Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Lead

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Lead Plated

UPC

781810319857

UPC 12 Digit

7818103198577

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.03 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.34 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Pad Width inch

1.20 in

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 kcmil

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

200

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video