HUBBELL
YAG-L_Photo_BW
YAG-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG31LNT12LD

Cu Tubing HYLUG, 2 Holes, 250 weld CLASS I,K,M, 1/2" stud.

Product details

General

Application

Wire Termination

Color Code

White

Connector Type

STANDARD BARREL

Die Index

17

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Lead Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Lead

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Lead Plated

UPC

781810319963

UPC 12 Digit

7818103199633

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

1.87 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.78 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

1 1/8

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Flex I Size

250 KCMIL

Conductor - Copper Flex I Size Range

250 kcmil

Conductor - Copper Flex K Size

250 kcmil

Conductor - Copper Flex K Size Range

250 kcmil

Conductor - Copper Flex M Size

250 KCMIL

Conductor - Copper Flex M Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

200

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video