HUBBELL
YAG2LD
YAG2LD
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG4CL2TC14E2LD

Cu Tubing Hylug, 2 Holes, #4 Weld, #4 AWG,1/4 Stud.

Product details

General

Application

Wire Termination

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Lead Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Lead

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Lead Plated

UPC

781810320952

UPC 12 Digit

7818103209522

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.24 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

.55 In

Dimension - Strip Length inch

9/16 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size

"4 AWG"

Conductor - Copper Str Size Range

4 AWG

Conductor - CopperWeld C Solid Size

4 AWG

Conductor - CopperWeld Str Size

4 AWG

Conductor - CopperWeld Str Size Range

4 A AWG-4 P AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

200

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video