HUBBELL
YAG-L_Photo_BW
YAG-L_Photo_BW
play

YAG4CLTC14BR, Compression Terminal, #4 Flex G,H,I,K,M, DLO, 4 AWG, Cu, 1-Hole, 1/4" Stud, Standard Barrel, Unplated

Brand:

Burndy

Catalog ID:

YAG4CLTC14BR

4FLEX 1/4STUD UNPLT.

Product details

General

Application

Wire Termination

Catalog Number

YAG4CLTC14BR

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Bare

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Bright

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Lead Plated

UPC

781810449189

UPC 12 Digit

7818104491899

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.64 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.48 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Flex M Size Range

4 AWG

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Navy Size Range

40 (19) Navy-50 (19) Navy

Conductor - Copper Str Size

"4 AWG"

Conductor - Copper Str Size Range

4 AWG

Conductor - CopperWeld C Solid Size

4 AWG

Conductor - CopperWeld Solid Size Range

4 AWG

Conductor - CopperWeld Str Size

4 A AWG;4 D AWG;4 N AWG;4 P AWG

Conductor - CopperWeld Str Size Range

4 A AWG-4 P AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Resources and downloads

Specifications

Videos

play
HYDENT Compression Terminal Overview Video