HUBBELL
YAG-L_Photo_BW
YAG-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG8CLTC10LD

Copper Compression terminal, 1 Hole, 8 (37/#24) DLO, # 8 AWG Code, 23 Navy, 49 Index, #10 Stud, Lead Plated.

Product details

General

Application

Wire Termination

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Lead Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Lead

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Lead Plated

UPC

781810321669

UPC 12 Digit

7818103216699

Dimensions

Dimension - B Length fraction

4/9 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.19 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld C Solid Size

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

200

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video