text.skipToContent text.skipToNavigation

YAV27RSNK

by Burndy 

Catalog ID: YAV27RSNK

Heavy Duty Right-Angled Terminal, 3/0 AWG, 3/8" stud, 1 Hole, 90 Degree Bent, Nickel Plated.

Product Details

General

Connector Type Terminal
Die Index 45
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name HYLUG™
Type Standard Barrel, Military Specification
UPC 781810219010
UPC 12 Digit 7818102190100

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - G inch 1.47 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 41 mm
Dimension - Length Overall inch 1.61 in
Dimension - N inch 0.48 in
Dimension - Outside Diameter inch 0.71 in
Dimension - Pad Width inch 1.02 in
Dimension - Strip Length inch 7/8
Dimension - Z inch 0.47 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Aircraft Size AN 000
Conductor - Copper Str Aircraft Size Range AN 000
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings